Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A1018-13
ORDERNO
Article-number
A1018-13 kg
SER
Series
1
BALL
Ball-Ø
25.4 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
35 kg
LCDEP
Load capacity depress
100 kg
A
75.0 mm
B
13.8 mm
C
5.9 mm
D
44.5 mm
E
53.3 mm
F
7.9 mm
G
60.3 mm
H
3x7
H1
7.0 mm
L
67.1 mm
S
61.2 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices